IESNA:LM-63-2002
[TEST]P1445018
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA ( )
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]5/5/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]XAS180-SFPM (5000K-108W-T5)
[LUMINAIRE]XAS180 ALL-SELECTABLE AREA SITE LUMINAIRE.
[MORE]LUMEN OUTPUT - 60% (108W)
[MORE]OPTICS - TYPE 5
[LAMP]5000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area
[_SEARCH_MOUNTING] Arm, Wall, Slipfitter
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]17743
TILT=NONE
1 28062 1 181 25 1 2 0.29 0.35 0
1 1 109.8
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 33 34 35 36 37 38 39
40 41 42 43 44 45 46 47 48 49
50 51 52 53 54 55 56 57 58 59
60 61 62 63 64 65 66 67 68 69
70 71 72 73 74 75 76 77 78 79
80 81 82 83 84 85 86 87 88 89
90 91 92 93 94 95 96 97 98 99
100 101 102 103 104 105 106 107 108 109
110 111 112 113 114 115 116 117 118 119
120 121 122 123 124 125 126 127 128 129
130 131 132 133 134 135 136 137 138 139
140 141 142 143 144 145 146 147 148 149
150 151 152 153 154 155 156 157 158 159
160 161 162 163 164 165 166 167 168 169
170 171 172 173 174 175 176 177 178 179
180
0 15 30 45 60 75 90 105 120 135
150 165 180 195 210 225 240 255 270 285
300 315 330 345 360
2255.3 2256.4 2259.9 2265.9 2274.3 2283.9 2294.8 2306.7 2320.6 2335.8
2352.4 2370.6 2389.2 2407.1 2427 2446.6 2467.9 2490.8 2514.6 2539
2565.6 2592.6 2621.3 2651.6 2683.4 2716.7 2751.3 2787 2824.3 2862.4
2901.1 2940.6 2979.8 3019 3058.4 3100 3141.1 3182.3 3224.1 3265.1
3305.7 3345.6 3387.3 3427.8 3467.4 3507.1 3546.9 3588.1 3629.9 3673.2
3717.4 3762.7 3809.2 3855.8 3902.5 3947.2 3989.2 4029.1 4066.4 4100
4130.2 4154.9 4174.2 4191.2 4206.3 4221.1 4229.7 4229.7 4190.7 4065.8
3802.5 3386.2 2952.3 2492.5 1960.9 1298.3 671.3 485.8 310.5 135.2
112.3 96 81.8 68.6 56.7 44.8 32.9 22.2 12.7 5.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2255.3 2256 2259.1 2264.4 2272.5 2281.6 2292 2303.9 2317.6 2333
2349.7 2367.4 2385 2403.2 2422.6 2442.4 2464.7 2487.7 2510.4 2534.5
2560.3 2587.3 2615.5 2645.4 2676.5 2708.6 2741.7 2775.4 2809.7 2844.3
2878.9 2914.4 2950 2986.5 3022.9 3059 3096.2 3133.9 3173 3212.1
3253 3294.5 3337.1 3381.4 3426.9 3472.3 3520.3 3571.1 3621.2 3673.9
3725.3 3778.4 3832.7 3886 3939.2 3987.8 4036.1 4081.4 4124.2 4163.9
4199.9 4232.5 4259.6 4284.2 4304.2 4321.1 4337.2 4348.5 4346.2 4313.3
4218.4 4004.3 3654.3 3198.2 2700.5 2158.3 1514.7 814.9 585.7 364.7
143.7 118.4 100 83.5 68.5 56 43.6 31.2 20.2 8.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2255.3 2256.4 2258.9 2263.5 2270.8 2279.7 2290.7 2303.1 2316.2 2331
2347.9 2366.7 2385.6 2405.7 2425.8 2446.5 2468.1 2491.7 2515.5 2540.4
2565.6 2591.1 2618.1 2645.9 2674.8 2705.1 2736.5 2768.2 2800.7 2834.6
2869.3 2905.2 2941 2978.7 3015.6 3053.6 3092.5 3132.1 3171.8 3211.2
3250.5 3291.2 3332.8 3375.1 3417.7 3461.5 3506.9 3554 3601.7 3651.9
3702.1 3753.8 3808.3 3863.9 3920.2 3977.8 4036.7 4095.6 4155.8 4217.4
4277.7 4336.2 4393.6 4449.5 4500.6 4550 4594 4631.6 4663.7 4684.5
4692.3 4681.4 4644.1 4553.3 4354 3989 3496.6 2963.1 2316 1502.4
766.5 554.4 350.8 147.2 115.4 88 66 48.1 30.1 12.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2255.3 2256 2258.3 2262.1 2269.3 2277.3 2287.9 2300 2313.6 2328.5
2345.2 2364.1 2384.1 2405.9 2427.7 2450.8 2473.6 2497.5 2521.4 2546.2
2571.5 2597.5 2623.9 2652.1 2680.9 2711.6 2742.6 2775 2807.9 2842.4
2877.3 2913.3 2949.8 2985.7 3022.5 3059.8 3097.9 3136.8 3175.6 3214.9
3254.9 3294.7 3336.4 3378.6 3421.3 3463.6 3507.8 3553.9 3601 3649.5
3698.3 3748.3 3801.7 3854.4 3910.9 3966.5 4025.1 4086.5 4148.9 4212
4277.7 4343 4410.3 4478.1 4545.1 4611.1 4674.3 4733 4784.7 4823.4
4848 4858.1 4843.7 4793.1 4685.3 4493.5 4185.4 3734.6 3073 2341.8
1524.9 771.7 554.9 352.8 150.8 124.3 100 73.5 58.9 44.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2255.3 2256 2257.4 2261.6 2267.8 2275.1 2284.5 2296.6 2309.9 2325.3
2342.3 2360.4 2380 2400.6 2422.7 2445.4 2469.3 2494.4 2519.2 2545.2
2571.6 2598.9 2628.1 2657.6 2687.7 2719.5 2751.2 2782.8 2815.1 2847.4
2880.6 2913.9 2947.5 2983.2 3018.5 3054.6 3092.1 3129.8 3167.3 3205
3243.3 3282.9 3322.7 3364.1 3405.3 3447.4 3491.4 3536.9 3582.2 3629
3675.6 3725 3775.3 3825.3 3876.1 3926.5 3978.4 4029.6 4080.3 4131.2
4180.1 4228.5 4275.3 4323.3 4368.1 4411.1 4448.4 4479.2 4500.5 4512.9
4517.7 4487.2 4408.9 4274.9 4087.4 3841.2 3549.9 3192.1 2694.6 1999.3
1210.6 594.7 438.4 286.9 135.5 102.9 75.6 55.5 35.7 15.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2255.3 2255.8 2256.6 2260.4 2266.3 2273.8 2282.4 2293.5 2306.4 2321
2337.4 2355.6 2375 2395.8 2416.9 2438.5 2461.7 2485.4 2510 2535.7
2562.9 2590.4 2619.3 2649.5 2680.3 2712.4 2744 2776.4 2809.6 2843.1
2877.7 2911.3 2947.5 2982.4 3016.6 3051 3086.8 3121.3 3157.4 3194.9
3232.7 3271.8 3311.6 3353.1 3395.8 3440.3 3486.2 3533.7 3581.9 3630.6
3679.7 3728 3775.8 3821.9 3866.8 3908.9 3948.7 3985.5 4018.3 4045.4
4068.5 4089.1 4103.9 4111.6 4113.3 4112.5 4104.3 4089.5 4065.2 3998.7
3860.8 3646.8 3373.5 3079.9 2813 2516 2069.9 1393.1 722 522
327.4 132.7 112.9 95.6 79.6 65.1 52.2 39.5 26.7 14.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2255.3 2254.1 2255.2 2258.9 2264.7 2271.7 2280.3 2290.9 2304.6 2318.4
2335.1 2352.6 2371.3 2390.7 2411 2432.7 2456.1 2479.4 2504.1 2529.7
2556.9 2584.3 2613.9 2644 2675.9 2709.4 2743.4 2778 2813.9 2851.5
2890.1 2929 2967.2 3006.6 3045.1 3084.8 3124.1 3163.2 3203.7 3244.6
3285.3 3326 3365.1 3403 3439.5 3475.1 3511.3 3548.7 3583.8 3618.6
3653.6 3690.2 3727.8 3763.6 3799.1 3834 3867.5 3897.4 3923 3946.8
3965.5 3980.1 3988.3 3988.8 3982.4 3971.3 3954.6 3927.4 3843.6 3667.9
3411.2 3093.4 2803.5 2579.9 2299.1 1756.8 1214.4 672.8 289.7 228.2
166.7 106.4 90.9 76.9 63.8 51.3 39.8 28.3 19.8 11.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2255.3 2254.3 2255.2 2258.7 2264.6 2272.5 2281 2292 2305.9 2320.3
2337.1 2355.8 2375.5 2395.8 2417.4 2438.8 2461.9 2485.7 2510.9 2537.5
2565.5 2594.3 2624.3 2655.9 2688 2721.6 2755.5 2789.9 2823.9 2858.4
2893.8 2928.9 2965.2 3000.3 3035.3 3070 3105.7 3141.9 3177.4 3214.1
3251.9 3291.5 3331.4 3373 3415.6 3458.9 3504.1 3549.4 3596.6 3643.1
3689.5 3735 3782 3828.1 3872.1 3912.1 3952.2 3988.3 4020.5 4050.3
4075.6 4097.5 4113.6 4126.1 4133.6 4135 4129 4116 4089.3 4022.7
3887.7 3675.6 3397.4 3097.2 2821.1 2529.4 2103.8 1523.5 943.3 367.1
283.5 200 116.4 98.2 81.5 66.3 52.6 39.8 28.3 19.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2255.3 2254.3 2255.6 2259.1 2265.1 2274 2283.3 2294.1 2308.4 2324.8
2342.6 2361.8 2382.5 2405 2427.1 2450.9 2475.5 2501.8 2527.6 2554.4
2582 2610 2639.7 2669.7 2701.1 2732.1 2764 2796.4 2830.1 2863.7
2898 2932.7 2968.1 3004.4 3040.7 3077.5 3116.1 3154.4 3191.8 3230.5
3269.6 3308.1 3348 3388.3 3428.5 3469.6 3511.3 3555.5 3601.3 3647.5
3693.3 3741 3790 3838.9 3889.7 3940.8 3991.8 4042.4 4093 4142.6
4189.8 4238.7 4284.1 4329.6 4375 4417 4454.7 4485.7 4510.2 4522.3
4520.3 4484.1 4389.3 4230.6 4023.6 3760.4 3470.1 3124.4 2645.3 1973.3
1301.3 635.7 283 222.4 161.8 101.7 73 52.7 36.4 25.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2255.3 2255.1 2256.7 2260.5 2267 2276.1 2287.1 2299.8 2313.6 2330.2
2349.1 2370 2391.6 2414.4 2438.9 2463.8 2489.6 2514.5 2540.3 2566.8
2593.1 2618.6 2646.6 2674.7 2704 2734.5 2765.4 2797.8 2831.3 2866
2901 2937.1 2973.7 3010.3 3046.3 3084 3122.1 3160.8 3199.6 3238
3278.2 3318.3 3360.1 3402.4 3444 3487 3530.8 3576.6 3621.5 3668.2
3717.4 3767.2 3819.7 3871 3923.6 3980.3 4037.3 4095.6 4156 4217.4
4279.6 4340.8 4401.2 4457 4511 4566.2 4621.5 4672.6 4713.1 4745.2
4763.6 4760.6 4711.5 4605.2 4443.3 4227.5 3908.9 3459.1 2860.6 2164.7
1464.4 771.4 312 243.5 175 106.8 83.7 59.4 37 25.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2255.3 2255.6 2257.9 2262.3 2269.3 2278.5 2290.2 2304 2319.6 2336.3
2354.4 2374.7 2397 2420.9 2445 2469.1 2494.8 2520.3 2545 2569.7
2594.5 2620.5 2647.8 2676.7 2706.4 2735.8 2765.9 2797.2 2828.7 2861.7
2894.9 2929.8 2964.7 3000.8 3037.1 3075.2 3114.2 3154.1 3193.7 3232.4
3272.9 3311.6 3353.9 3395.9 3438.8 3483 3527.9 3575.3 3623.3 3670.6
3720.1 3772.2 3823.9 3876.7 3929.6 3985.2 4042.2 4097.7 4150.8 4202
4251.4 4301 4348.6 4393.1 4435 4471.7 4505.9 4533.5 4515.8 4474.5
4452.3 4390.7 4287.5 4157.7 3943.5 3624.2 3188.4 2648.3 2001 1353.7
708.6 325.6 248.4 171.2 94.6 68.4 45.8 28.5 20.2 11.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2255.3 2256 2258.8 2263.5 2271.4 2281 2293.3 2307.8 2323.5 2340.6
2359.5 2380.3 2402 2424.3 2447.7 2471.3 2495.5 2519.9 2545 2570.3
2596.2 2623.6 2652.1 2680.4 2711.1 2741.2 2773.2 2805.2 2837.7 2871.3
2906 2941.7 2977.4 3014.1 3050.7 3086.6 3123.6 3160 3198.2 3237.3
3278.1 3320.7 3362.6 3406.2 3451.1 3496.9 3544.5 3594.4 3645 3695.9
3749.4 3805.5 3859 3907.2 3948.9 3986.8 4025.5 4062.1 4096.6 4123.1
4144.8 4165.9 4185.9 4203.9 4220.1 4217.8 4165.8 4132.5 4112.5 4031.6
3879.9 3648.2 3294 2861 2412.5 1836.2 1260 688.7 290.6 226.5
162.4 98.5 80.4 64.1 49.5 36.1 25.5 15 4.5 3.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2255.3 2256.5 2260 2265.5 2273.7 2284 2296.4 2310.6 2326.8 2344.3
2364 2385.3 2407.1 2429.3 2452.4 2475.5 2499.8 2524 2549.1 2575.8
2602.6 2630.3 2659.2 2688.9 2720.5 2752.3 2786.7 2820.9 2858.6 2896
2935.5 2975.3 3015.5 3056.3 3097.1 3139.7 3182.3 3224.9 3267.1 3309.7
3349.5 3389.7 3428.7 3467.3 3505.9 3545.3 3583.7 3621.3 3660.7 3703.1
3744.7 3787.6 3828.2 3862 3886.9 3912.7 3941.7 3972.2 3993.5 4008.4
4026.9 4045.1 4060 4072.2 4074.6 4036.3 4002.5 3981.6 3913.9 3736.5
3426.5 2980.7 2576.8 2164 1621.9 1079.9 546.3 400.6 255 112.8
93 77.4 63.5 50.4 39 27.8 19.2 10.6 2.1 1.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2255.3 2256.9 2260.4 2266.8 2275.2 2285.8 2299.1 2314 2330.6 2348.8
2369.1 2391.3 2414.5 2437.6 2462.1 2486.9 2511.8 2537.3 2563.5 2589.4
2616.9 2645.2 2674.7 2706 2737.8 2770.2 2803.8 2837.4 2871.8 2907.2
2943.2 2979.7 3016.4 3053.2 3089.4 3127.3 3165.6 3204.3 3244.2 3284.3
3326.3 3368.7 3413.1 3457.7 3503.5 3549.9 3598.4 3647.6 3698.5 3750.7
3803.8 3856.8 3908.5 3956.4 3999.9 4037.5 4074.3 4110.4 4145.3 4171.1
4192.7 4213.6 4233 4251.1 4266.4 4260.7 4203.4 4167.8 4137.2 4048
3900.5 3667.7 3307.6 2868.9 2421.7 1847.6 1273.6 704.6 304.7 236.3
168 100.6 82.1 65.7 50.5 36.8 25.9 15 4.1 3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2255.3 2257.6 2261.7 2268 2276.7 2288 2301.4 2316.7 2333.9 2353.3
2374.5 2397.8 2422.4 2448.8 2474.9 2502 2529 2556.3 2583.1 2610.5
2639.8 2668.6 2699.1 2731 2763.3 2795.8 2830.1 2864 2899 2935.2
2970.9 3006.8 3043.1 3081 3119.6 3158.9 3198.5 3238.4 3278.9 3320.2
3362.4 3404.8 3446.8 3489.4 3533.6 3579.5 3624.6 3670.2 3717.4 3764.8
3814.8 3864.9 3915.1 3967.4 4020.3 4073.7 4129.6 4184 4239.9 4292.7
4342.2 4392.7 4440.5 4484.5 4524.9 4560.5 4588.3 4604 4572.6 4519.6
4484.7 4408.5 4298.4 4147.9 3916.3 3566.1 3099.7 2558.7 1915.7 1272.7
634.7 285.2 221 156.8 93.1 66.3 43.8 31.6 19.3 7.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2255.3 2258 2262.4 2269.2 2278.1 2289.1 2302.5 2317.7 2335.5 2355.7
2377.5 2401.2 2426.4 2453.6 2481.6 2510.8 2540.4 2570.3 2599.8 2630.2
2659.8 2690.3 2722.5 2754.7 2788.3 2822.4 2857.2 2891.6 2928.7 2964.8
3002 3037.3 3074.9 3112.4 3151.2 3189.9 3228.3 3267.3 3307.3 3348.3
3389.2 3431.6 3473.6 3517.4 3561.7 3607.5 3653.6 3700.4 3747.6 3796.6
3845.5 3895.8 3947.2 3999.9 4053.3 4107.9 4163.4 4219.1 4275.6 4334.7
4392.8 4451.5 4505.1 4553.7 4599.6 4644.4 4687 4720.2 4746.3 4763.5
4765.9 4742.9 4670.4 4538.3 4349.1 4096.6 3724.5 3217.8 2557.9 1867.3
1176.8 497.5 214.4 177.1 139.8 102.5 79.8 56 38.2 20.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2255.3 2258.4 2262.7 2269.7 2278.7 2289.8 2302.5 2318.4 2336.8 2356.2
2377.5 2400.7 2425.3 2452.1 2479.6 2508.4 2539.3 2569.2 2600.5 2631.5
2663.6 2696.6 2730.1 2765 2799.3 2834 2868.8 2903.3 2939.7 2975.4
3011.6 3048 3085.8 3123.9 3161.7 3200.2 3237.7 3275.7 3315 3354
3394.5 3434.6 3476.2 3520 3563.6 3608 3652.4 3696.9 3742.6 3788.6
3835.4 3881.4 3927.6 3973.9 4021.5 4067.5 4112.3 4157.5 4202 4244.2
4285.3 4326.4 4368.6 4406.7 4443.4 4475.3 4500.7 4522 4535.8 4531.6
4501.6 4426.6 4286.8 4076.2 3819.1 3507 3166.8 2756.2 2183.3 1585.7
988.1 391.9 207.2 168.2 129.3 90.3 64.9 46.9 32.3 17.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2255.3 2258.6 2263 2270.4 2279.5 2290 2302.6 2319.1 2336.2 2354.8
2375 2397.5 2421.6 2446.5 2473.3 2500.6 2529.2 2559.3 2589.7 2620.3
2652.3 2686.1 2720.5 2754.1 2789.1 2825.7 2861.9 2897.8 2934.9 2972.4
3009.4 3045.6 3083.3 3120.6 3158.3 3195.4 3233.1 3272.1 3310.9 3351.2
3391.5 3431.9 3473.4 3517.3 3561.4 3608.3 3654.9 3701.4 3747.1 3792.5
3836.9 3881.1 3923.2 3962.4 3998.7 4032.6 4063 4089.7 4112.4 4131.6
4148.9 4162.8 4172 4175.9 4177.9 4171.7 4160.9 4139.5 4086.9 3972.6
3764.9 3480.8 3158.5 2846.7 2550.8 2180.5 1602.1 1023.7 453.4 210.3
175.7 141 106.6 89.9 74.7 60.4 47.3 35.4 24.4 13.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2255.3 2257.2 2261.7 2268.6 2278.1 2288.5 2300.7 2316.5 2333.2 2350.5
2370.7 2393 2416.1 2441 2466.8 2493.5 2521.1 2550.3 2579.4 2609.7
2641.3 2674.1 2707.3 2742.1 2777.6 2813.9 2852 2889.8 2929.8 2969.7
3009.5 3050.5 3091 3131.8 3173.2 3214.7 3256.7 3298.9 3340.9 3382.3
3422 3460.4 3498.6 3537.2 3577.3 3616 3651.2 3686.2 3722 3758.6
3795.7 3829.2 3863.3 3895 3923.3 3950.3 3974.7 3995 4014.7 4031.2
4043.7 4048.8 4050.2 4048.9 4038.8 4021 3995.6 3933.8 3787 3538.6
3210.5 2882.8 2608.9 2342.9 1979.9 1412 800.4 574.6 356.6 138.7
115.9 99.1 84.2 70.6 58.6 46.6 34.6 23.6 13.8 5.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2255.3 2256.8 2261.8 2268.7 2277.6 2288.3 2300.8 2316.2 2332.6 2350.6
2370.4 2392.9 2416.8 2441.9 2468.1 2495.4 2523.3 2552 2582.4 2612.9
2644.8 2676.7 2710.6 2745.6 2780.5 2815.6 2850.6 2886 2922.2 2958.4
2994.2 3030.5 3065.7 3102.2 3138.5 3175.8 3213.1 3251.5 3290.1 3329.2
3369.2 3410.3 3453.5 3497.9 3543.6 3590.1 3638.9 3685.6 3732.8 3779.1
3825 3869.4 3912.5 3951.2 3988.1 4021.7 4052 4077.7 4099.1 4116.8
4131.9 4146.2 4154.6 4156.6 4154.1 4144.8 4130.4 4105.1 4045.2 3916.6
3699.7 3403.3 3079.9 2772.3 2472.8 2085.3 1509.7 844.1 611.7 379.4
147.2 121.1 102.7 86.5 71.4 58.6 45.9 33.2 22.2 10
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2255.3 2256.6 2261.2 2268.2 2277.2 2287.7 2300.4 2315.3 2331.7 2350.3
2370.9 2393.4 2416.7 2441.9 2468.8 2496.9 2525 2553.8 2583.5 2613.3
2644.2 2675.8 2707.7 2740 2772.5 2806.3 2839.7 2873.3 2908.1 2944
2979.1 3014.5 3049.8 3087.4 3124.8 3163.8 3202.7 3242.4 3282.5 3323.3
3365 3407 3450 3492.5 3535.5 3579.9 3625.2 3670.8 3716.7 3763.3
3811.6 3859.9 3907.9 3954.7 4004.4 4051.9 4098.7 4143.9 4189.2 4232.5
4275.8 4317.6 4357.5 4394.6 4428.6 4457.2 4481.6 4499.3 4509.4 4502.9
4474.4 4396.7 4267.4 4070.2 3816.1 3502.9 3142.9 2709.2 2127.2 1410.2
774.1 559.4 357.7 156 120.6 90.4 66 47.7 29.6 11.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2255.3 2257 2261.3 2268.5 2276.9 2287.3 2300 2314.9 2330.5 2349
2368.4 2390.1 2412.9 2437.3 2462.7 2488.7 2515.1 2542.7 2570.5 2597.6
2626 2654.2 2684.7 2715.9 2746.5 2778.1 2811.7 2844.8 2880.1 2917
2954.4 2991.8 3029.5 3068.7 3108 3149.2 3189.7 3230.3 3271.7 3312.5
3354.3 3396 3439.6 3481.8 3526 3570.5 3616.1 3663.7 3712.2 3761
3810.9 3862 3914.2 3966.9 4022.2 4079.7 4138.9 4196 4256 4315.5
4376.3 4437.5 4499.7 4561 4622.7 4680.7 4735.9 4783 4822.2 4849.5
4858.2 4841.7 4796.2 4703.1 4549.7 4301.7 3945.2 3432.8 2747.2 1972.7
1194.3 562.6 363.4 176.2 142.2 118 94.5 66.6 53.5 40.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2255.3 2257 2261.1 2267.8 2276.6 2286.8 2298.6 2311.8 2326.9 2344.2
2362.9 2383.1 2404.7 2427.7 2450.4 2473.3 2497.7 2522 2547.6 2573.9
2599.5 2626.9 2655.5 2685.5 2716.1 2746.8 2780.1 2814.4 2848.7 2885.2
2922.5 2959.8 2997.3 3035.3 3073.4 3113 3154.2 3194 3235.6 3276.1
3318.8 3361.1 3404.6 3448.6 3492.8 3538.1 3584.4 3631.6 3680.6 3730.8
3782.5 3835.3 3889.7 3946.2 4001.3 4059.2 4118.5 4176.8 4237.3 4295.8
4354.4 4413 4470.1 4525 4579.8 4630.3 4677.3 4715.4 4744.6 4758.8
4758.4 4736.3 4681.1 4565.2 4335.8 3956.9 3470 2908.8 2213.7 1399.1
719.4 516.2 330.3 144.4 114.1 86.4 64.9 46.7 28.7 10.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2255.3 2256.4 2260.7 2267.2 2275.6 2285.4 2297.2 2309.9 2323.7 2339.8
2357.5 2376.6 2396.3 2416.2 2436.8 2457.8 2480.2 2504 2528.3 2553.1
2578.2 2605.5 2633.8 2663.3 2693.7 2725.9 2758.7 2792.6 2826.6 2861.7
2897 2934.2 2971.3 3009 3045.4 3082.8 3119.9 3159 3198.8 3238.6
3280.5 3323 3367.5 3412.9 3457.9 3506.6 3554.7 3605.8 3657.7 3711.9
3766 3821.9 3876.6 3931.6 3985.6 4039.1 4088.9 4134.7 4176.8 4215.8
4251.3 4281.5 4308.6 4331.4 4353.2 4372.8 4391.4 4403.4 4402 4371.5
4282.5 4087.2 3738.2 3276.1 2756 2211.3 1584.4 878.3 633.4 390
146.6 123.3 104.2 86.6 71.1 58 45 31.9 20.3 8.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2255.3 2256.4 2259.9 2265.9 2274.3 2283.9 2294.8 2306.7 2320.6 2335.8
2352.4 2370.6 2389.2 2407.1 2427 2446.6 2467.9 2490.8 2514.6 2539
2565.6 2592.6 2621.3 2651.6 2683.4 2716.7 2751.3 2787 2824.3 2862.4
2901.1 2940.6 2979.8 3019 3058.4 3100 3141.1 3182.3 3224.1 3265.1
3305.7 3345.6 3387.3 3427.8 3467.4 3507.1 3546.9 3588.1 3629.9 3673.2
3717.4 3762.7 3809.2 3855.8 3902.5 3947.2 3989.2 4029.1 4066.4 4100
4130.2 4154.9 4174.2 4191.2 4206.3 4221.1 4229.7 4229.7 4190.7 4065.8
3802.5 3386.2 2952.3 2492.5 1960.9 1298.3 671.3 485.8 310.5 135.2
112.3 96 81.8 68.6 56.7 44.8 32.9 22.2 12.7 5.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
